PD2-CB-IP – Brushless DC motor with integrated controller IP65 – NEMA 17

Smart BLDC motor with integrated controller and encoder and protection class IP65. Equipped with M12 connectors. In the CANopen version, the drive can be controlled via the fieldbus profile CiA 402. Space-saving all-in-one servo system that simplifies installation. Flange size: 42 mm.
- Controlled by fieldbus, clock & direction or analog/digital inputs
- Easy to parameterize via CANopen or USB
- Simple programming with the Plug & Drive Studio
- Closed loop with singleturn absolute encoder
- Ideally suited for dynamic applications
- Long service life
BLDC motors with controller – PD2-CB-IP Product List
Please wait while productfinder is loading ...
{{ curve.panelTitle }}
{{ curve.panelTitle }}
{{ curve.panelTitle }}
{{ pfinder.totalResults }} Results
Compare