Categories for GPLL

GPLL40 – Economy planetary gearboxes

Gearboxes for ST41 and ST42 stepper motors as well as for the BLDC motors of the DB42 series. Available in various lengths and reductions.
  • Reduction Ratio 4  - 49 
  • Rated Output Torque 0.5 Nm - 1.8 Nm
  • Efficiency 60 % - 80 %
  • Max. Backlash 180 ´(arc minutes)

GPLL52 – Economy planetary gearboxes

Gearboxes for ST57, ST58, ST59 and ST60 stepper motors as well as for the BLDC motors of the DB57 and DB87 series. Available in various lengths and reductions.
  • Reduction Ratio 4.33  - 100.28 
  • Rated Output Torque 1 Nm - 10 Nm
  • Efficiency 60 % - 80 %
  • Max. Backlash 180 ´(arc minutes)

Economy planetary gearboxes – GPLL Product List

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }} {{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }} {{ curve.calculateValueAtPoint(dataRow) }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show

Do you have any questions?

Our sales team is ready to answer them – get in touch!

Contact Sales