ZSM6-1-200 –  Lead screw with metric ISO thread

Availability

  • 221 in Stock

Technical Data

  • Thread Diameter 6 mm
  • Corresponding Motors L.....-M6x1 
  • Core Diameter 5 mm
  • Max. Axial Play ±0.08 mm
  • Screw Straightness 0.2 mm
  • Screw Material stainless (not resistant to acid and salt water) 
  • Screw Length
  • Thread Lead 1 mm
  • with End Machining  
  • Standard Axial Play 0.03 mm
  • Material Number 1.4401 
  • Thread Lead Delay ±0.1/300 mm travel
  • Tensile Strength 760 N/mm2

Dimensions

ZST-M6

Order

Order information

€ 9,90

Volume Discount

  • 5 - 9 € 9,40
  • 10+ € 8,91

Availability

  • 221 in Stock