Categories for Worm gearboxes

GSGE60

GSGE60 – Worm gearboxes

Gearboxes in various reductions for NEMA 23 (56 mm) and NEMA 24 (60 mm) motors as well as for stepper motors of the ST6018 series. Please note: The GSGE60 gearboxes can only be ordered with a motor…
  • Reduction Ratio 5  - 50 
  • Rated Output Torque 11 Nm - 35.8 Nm
  • Efficiency 36 % - 82 %
  • Max. Backlash 120 ´(arc minutes)
GSGE80

GSGE80 – Worm gearboxes

Gearboxes in various reductions for NEMA 34 (86 mm) motors.  Please note:   The GSGE80 gearboxes can only be ordered with a motor and are delivered with a hollow shaft. The output shaft…
  • Reduction Ratio 12.5  - 50 
  • Rated Output Torque 62.3 Nm - 67.3 Nm
  • Efficiency 39 % - 72 %
  • Max. Backlash 120 ´(arc minutes)

Gearboxes for BLDC and Stepper Motors – Worm gearboxes Product List

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is ready to answer them – get in touch!

Contact Sales
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.