Economy Planetary Gears

Categories for Economy Planetary Gears

GPLK42 - Lightweight Planetary Gears

The GPLK planetary gears are made of plastic, and are particularly suitable for applications in which the load as well as the motor has to be moved. They have a diameter of 42 mm, and are...
  • Reduction Ratio 4.3  - 56 
  • Rated Output Torque 4 Nm - 6 Nm
  • Efficiency 70 % - 75 %
  • Backlash <90, < 90 ´ (arc minutes)
More details

GPLL - Economy Planetary Gears

The GPLL planetary gears are ideal for applications that require a higher torque than that provided by a direct drive. Their slightly higher circumferential backlash can be compensated electronically...
  • Reduction Ratio 4  - 100.28 
  • Rated Output Torque 0.2 Nm - 10 Nm
  • Efficiency 60 % - 80 %
  • Backlash <150, <180 ´ (arc minutes)
More details

Economy Planetary Gears Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show