N and C Series —  DC Servo Controllers/Drives

Categories for N and C Series

N5 - Motor Controller/Drive for CANopen, EtherCAT, EtherNet/IP or Modbus

Universal controller for BLDC and stepper motors. Configurable via EtherNet/IP, EtherCAT, Modbus and CANopen. Suitable for closedloop control with encoder or Hall sensors and for sensorless control....
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 10 A - 18 A
  • Peak Current (RMS) 10 A - 40 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface EtherCAT, CANopen, EtherNet/IP, Modbus TCP, Modbus RTU 
More details

C5-E - Motor Controller/Drive for BLDC and Stepper Motors

Controller for closedloop operation of BLDC and stepper motors with sizes from NEMA 17 to NEMA 34. Configurable via CANopen, ModbusRTU and USB and designed for applications with a continuous output...
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A - 10 A
  • Peak Current (RMS) 6 A - 30 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface USB, Modbus RTU, CANopen, EtherNet/IP, EtherCAT, Modbus TCP 
More details
NP5 – N and C Series – Nanotec

NP5 - Motor Controller/Drive for BLDC and Stepper Motors

Plug-in motor controller for small BLDC and stepper motors. Due to its small size (85 x 40 mm), this board is ideally suited for integration into devices such as those used for laboratory automation....
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 10 A
  • Corresponding Motors Stepper Motors, Brushless DC motors 
  • Interface Modbus RTU, CANopen, EtherCAT, SPI 
More details

Motor Controllers/Drives – N and C Series Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show