N and C Series —  DC Servo Controls

Categories for N and C Series

N5 - Motor Controller for CANopen, EtherCAT or EtherNet/IP

Universal controller for BLDC and stepper motors. Configurable via EtherNet/IP, EtherCAT, Modbus and CANopen. Suitable for closed-loop control with encoder or Hall sensors and for sensorless control....
  • Operating Voltage 12 V DC - 72 V DC
  • Rated Current (RMS) 10 A - 18 A
  • Peak Current (RMS)  - 
  • Suitable Motors Stepper Motors - Brushless DC motors 
  • Interface EtherCAT - , CANopen - , EtherNet/IP - , Modbus TCP -  
More details

C5 - Open-loop Stepper Motor Controller

Motor controller C5 was specially designed for the open loop control of stepper motors sized Nema 17 to Nema 34 and can be quickly and easily configured and programmed via USB. It can be operated...
  • Operating Voltage 1 V DC - 2 V DC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 6 A
  • Suitable Motors Stepper Motors -  
  • Interface USB -  
More details

N and C Series Product List

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder

{{pfinder.totalResults}} Results

Show