Categories for Internal rotor motors

DB22 – Brushless DC motor

Miniature motor with high speed, high output power and long service life. For higher torques and a wider performance range Nanotec offers planetary gearboxes with an identical construction. Available…
  • Size
  • NEMA
  • Rated Power 4 W - 7.7 W
  • Rated Voltage 24 V
  • Rated Speed 3500 rpm - 4800 rpm

DB28 – Brushless DC motor

Ultra-compact BLDC motor with high output power, very quiet running properties and long service life. By mounting a Nanotec encoder, this motor can be expanded into a high-performance servo motor for…
  • Size
  • NEMA
  • Rated Power 4.2 W - 20.9 W
  • Rated Voltage 15 V - 24 V
  • Rated Speed 4000 rpm - 10000 rpm

DB33 – Brushless DC motor

Compact BLDC motor with very quiet running properties. By mounting a Nanotec encoder, this motor can be expanded into a high-performance servo motor for high speed ranges. Available only in length S.
  • Size
  • NEMA
  • Rated Power 7 W
  • Rated Voltage 24 V
  • Rated Speed 3000 rpm

DBL36 – Brushless DC motor

Highly economical BLDC motor with 36 mm diameter and a rated speed of 4500 to 4800 rpm. With a rated torque of 1.5 to 7 Ncm this motor is suited for many applications.  Available in three…
  • Size
  • NEMA
  • Rated Power 7.5 W - 33 W
  • Rated Voltage 24 V
  • Rated Speed 4500 rpm - 4800 rpm

DB41 – Brushless DC motor

BLDC motor with bonded magnets and 10 poles. Higher torque than the DB42 motor and a rated speed of 3,000 rpm. For higher torques and a wider performance range Nanotec offers planetary gearboxes with…
  • Size
  • NEMA 17 
  • Rated Power 22 W - 113 W
  • Rated Voltage 24 V
  • Rated Speed 3000 rpm

DB42 – Brushless DC motor

BLDC motor with quiet running characteristics, high acceleration rates, a long service life and speeds of up to 14,000 rpm. By mounting a Nanotec encoder, this motor can be expanded into a…
  • Size
  • NEMA 17 
  • Rated Power 26 W - 157 W
  • Rated Voltage 17 V - 48 V
  • Rated Speed 4000 rpm - 14000 rpm

DBL42 – Brushless DC motor

Highly economical BLDC motor with 42 mm flange and a rated power of 30 W. With its rated speed of 4000 rpm and rated torque of 8.5 Ncm this motor is suited for a variety of applications.
  • Size
  • NEMA
  • Rated Power 40 W
  • Rated Voltage 24 V
  • Rated Speed 3200 rpm

DB43 – Brushless DC motor

High-performance BLDC motor with 6 poles and sintered magnets, hence approx. 30% more power than the DB42 motor with the same length. With Hall sensors or with magnetic encoder and safety brake.…
  • Size
  • NEMA 17 
  • Rated Power 53 W - 138 W
  • Rated Voltage 24 V - 48 V
  • Rated Speed 3000 rpm

DB56 – Brushless DC motor

Economical BLDC motor with integrated Hall sensors in size NEMA 23 (56 mm). Output shaft with flattening, therefore ideal for applications with positive power transmission.  Available in three…
  • Size
  • NEMA 23 
  • Rated Power 94 W - 188 W
  • Rated Voltage 36 V
  • Rated Speed 3000 rpm

DB59 – Brushless DC motor

Brushless DC motor with high efficiency and quiet running properties; available in two designs. With a power output of 84 W to 220 W (depending on the version), the DB59 is one of the most powerful…
  • Size
  • NEMA 23 
  • Rated Power 84 W - 220 W
  • Rated Voltage 24 V - 48 V
  • Rated Speed 3500 rpm

DB80 – Brushless DC motor

BLDC motor with 80 x 80 mm flange, 8 poles and very high power density in relation to its size. With a rated speed of 3000 rpm and a rated voltage of 48 V, particularly suited for applications…
  • Size
  • NEMA
  • Rated Power 283 W - 942 W
  • Rated Voltage 48 V
  • Rated Speed 3000 rpm

DB87 – Brushless DC motor

Brushless DC motor with high output power and long service life. By mounting a Nanotec encoder, this motor can be expanded into a high-performance servo motor for high speed ranges. For higher…
  • Size
  • NEMA 34 
  • Rated Power 220 W - 660 W
  • Rated Voltage 48 V
  • Rated Speed 3000 rpm

Brushless DC motors – Internal rotor motors Product List

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }} {{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }} {{ curve.calculateValueAtPoint(dataRow) }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show

Do you have any questions?

Our sales team is ready to answer them – get in touch!

Contact Sales