Categories for Hybrid stepper motors

ST6018

ST6018 – Stepper motor – NEMA 24

Stepper motor with 60x60 mm flange and a higher power output than the ST5918 series. 1.8° step angle and 106.07–400.22 Ncm holding torque. Length: 42–111 mm.
  • Size
  • NEMA 24 
  • Holding Torque  -
  • Current per Winding 1.41 A - 4.5 A
  • Length "A"  -

Stepper motors – Hybrid stepper motors Product List

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is ready to answer them – get in touch!

Contact Sales
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.