ZIB-DF32 –  Additional board

Volume Discount

1 - 4
€ 15,10
5 - 9
€ 14,34
10+
€ 13,59

Availability

  • 5 in Stock
  • More articles available after 10/Dec/2021.

Additional board for adapting an FPC cable to wires. Suitable for DF20, DF32 Brushless DC Motors.

Technical Data

  • Max. Operating Voltage 24 V
  • Suitable for DF20, DF32 
  • Dimensions 23 x 21.5 mm 
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.