DS28L024080-A – Brushless DC motor
Technical Data
-
Size
-
Peak Current 4 A
-
Peak Torque
-
Rated Power 29 W
-
Torque Constant 2.6 Ncm/A
-
Line to Line Resistance 1.25 Ohm
-
Length "A"
-
Rated Current 1.35 A
-
Rated Torque 3.5 Ncm
-
Rated Speed 8000 rpm
-
Rated Voltage 24 V
-
Line to Line Inductance 0.16 mH
-
Rotor Inertia 16 gcm²
-
Weight 0.22 kg
Dimensions

Downloads
Certificates
Knowledge Base
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.