DB41S024030-A –  Brushless DC motor

Volume Discount

1 - 4
€ 63,10
5 - 9
€ 59,94
10+
€ 56,79

Availability

  • 3 in Stock
  • More articles available after 6/Dec/2021.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA 17 
  • Rated Power 22 W
  • Rated Torque
  • Rated Current 1.3 A
  • Rated Speed 3000 rpm
  • Rotor Inertia 48 gcm²
  • Line to Line Inductance 1.83 mH
  • Weight
  • Size
  • Rated Voltage 24 V
  • Peak Torque
  • Peak Current 4.4 A
  • Torque Constant 5.42 Ncm/A
  • Line to Line Resistance 2.6 Ohm
  • Length "A"

Dimensions

DB41
Creation in progress ...

Torque Curves

 

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors)....
More details

Accessories

ZD-D28 Damper € 23,90
ZD-D40 Damper € 23,90
ZD-DF40 Damper € 8,20
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.