DB41M024030-A – Brushless DC motor
Technical Data
-
NEMA 17
-
Rated Power 50 W
-
Rated Torque
-
Rated Current 3 A
-
Rated Speed 3000 rpm
-
Rotor Inertia 101 gcm²
-
Line to Line Inductance 0.96 mH
-
Weight 0.45 kg
-
Size
-
Rated Voltage 24 V
-
Peak Torque
-
Peak Current 9.2 A
-
Torque Constant 5.41 Ncm/A
-
Line to Line Resistance 1.1 Ohm
-
Length "A"
Dimensions

Downloads
Certificates
Knowledge Base
Accessories
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.