PD6-CB — Brushless DC Servo Motor with Integrated Controller – NEMA 34 and Flange Size 80 mm
Brushless DC servo motor with integrated controller in two versions: As BLDC motor in size NEMA 34 (86 mm) with a rated power of 220 W and as BLDC motor with flange size 80 mm and a rated power of 534 W. Ideally suited for applications requiring high efficiency and compact size, for example in service robotics or machine engineering. Controlled via USB or CANopen.