Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors)....
DS16M024250-A – Brushless DC motor

Availability
- 3 in Stock
- More pieces available after 17/Apr/2021. Available amount on request.
Technical Data
-
Size
-
Peak Current 1.6 A
-
Peak Torque
-
Rated Power 10 W
-
Torque Constant 0.75 Ncm/A
-
Line to Line Resistance 4.2 Ohm
-
Length "A"
-
Rated Current 0.5 A
-
Rated Torque
-
Rated Speed 25000 rpm
-
Rated Voltage 24 V
-
Line to Line Inductance 0.11 mH
-
Rotor Inertia 6.6 gcm²
-
Weight
Dimensions
