L5918S2008-T10X6-A25 – Captive linear actuator – NEMA 23
Technical Data
-
Size
-
Force 500 N
-
Current per Winding 2 A
-
Thread Lead 6 mm
-
Resistance per Winding 1.5 Ohm
-
Stroke Length "X"
-
Length "A"
-
NEMA 23
-
Speed 130 mm/s
-
Thread Diameter
-
Resolution 30 µm/step
-
Max. Axial Play ±0.05 mm
-
Length "B"
-
Weight 0.8 kg
Dimensions

Force-Velocity Curve
|
||
---|---|---|
Downloads
Datasheets
Certificates
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.