Hello {{ user.user().username }}
Brushless DC motor with high efficiency and quiet running properties; available in two designs. With a power output of 84 W to 220 W (depending on the version), the DB59 is one of the most powerful BLDC motors of this size. For higher torques and a wider performance range Nanotec offers planetary gearboxes with an identical construction. Four lengths are available for each design.
Via the online configurator this motor can also be ordered with magnetic encoder or brake.
The following variants are available in round or angular design:
You can select up to 6 products for a torque curve comparison.
We’ve embedded content from YouTube here. As YouTube may collect personal data and transfer it to third parties, we’ll only load the video after you consent.
Please refer to our Privacy Statement for details.
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: o[email protected]
Our sales team is happy to answer any questions you may have about our products.
Dear Visitor,
As a user from {{ domainSwitcherCtrl.sourceCountryEnglish }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.
As a user from {{ domainSwitcherCtrl.sourceCountryEnglish }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}.