ZST10-6-1000 – Lead screw with trapezoidal thread

Availability
- 5 in Stock
- More pieces available after 26/Apr/2021. Available amount on request.
Technical Data
-
Thread Diameter
-
Corresponding Motors L.....-T10x6
-
Core Diameter
-
Max. Axial Play ±0.09 mm
-
Screw Straightness
-
Screw Material stainless (not resistant to acid and salt water)
-
Screw Length
-
Thread Lead
-
with End Machining
-
Standard Axial Play 0.05 mm
-
Material Number 1.4021
-
Thread Lead Delay ±0.1/300 mm travel
-
Tensile Strength 760 N/mm2
Dimensions
