ZST5-2-1000 –  Lead screw with trapezoidal thread

Availability

  • 43 in Stock

Technical Data

  • Thread Diameter 5 mm
  • Corresponding Motors L.....-T5x2 
  • Core Diameter 3.7 mm
  • Max. Axial Play ±0.5 mm
  • Screw Straightness 0.67 mm
  • Screw Material stainless (not resistant to acid and salt water) 
  • Screw Length
  • Thread Lead 2 mm
  • with End Machining  
  • Standard Axial Play 0.03 mm
  • Material Number 1.4404 
  • Thread Lead Delay ±0.1/300 mm travel
  • Tensile Strength 760 N/mm2

Dimensions

ZST5-...-1000/1050

Order

Order information

€ 33,90

Volume Discount

  • 5 - 9 € 32,20
  • 10+ € 30,51

Availability

  • 43 in Stock