PD4-C5918L4204-E-08 –  Stepper Motor with Integrated Controller - NEMA 23

Availability

  • 0 in Stock
  • More articles available after 18/Jun/2020. Larger quantities on request.

Technical Data

  • Size
  • Interface CANopen 
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 6.3 A
  • Type of Digital Inputs 5/24 V switchable 
  • Type of Analog Input 0-10 V 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Encoder Type single-turn absolute 
  • Length
  • NEMA 23 
  • Holding Torque
  • Rated Current (RMS) 4.2 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder  
  • Encoder Resolution 1024 CPR
  • Weight 1.2 kg

Dimensions

PD4-C5918L4204-E-08

Torque Curves

{{axis.legendLabel}}
{{dataRow.datarowName}}  

Knowledge Base


Accessories

Z-K4700/50 Capacitor € 4,10
IO-PD4-C-01 Test board with cable assembly for motors of the PD4-C-01 series € 46,60
ZCPHOFK-MC0,5-4  * Connector € 3,40
ZCPHOFK-MC0,5-10  * Connector € 7,60
ZCPHOF-MC1,5-2  * Connector € 2,60
ZK-PD4-C-CAN-4-500-S CAN in/out cable 0.5m € 6,60
* Included in the scope of delivery for PD4-C5918L4204-E-08.

Order & Configure

Order information

€ 221,50

Quantity Discount

  • 5 - 9 € 210,42
  • 10+ € 199,35

Availability

  • 0 in Stock
  • More articles available after 18/Jun/2020. Larger quantities on request.