DF45M024053-A2 – Brushless DC motor with connecting wires
Technical Data
-
Rated Current 2.36 A
-
Line to Line Inductance 0.33 mH
-
Torque Constant 3.35 Ncm/A
-
Motor Connection Cable with Connector
-
Peak Torque
-
Rated Power 50 W
-
Rated Speed 5260 rpm
-
Size
-
Line to Line Resistance 0.8 Ohm
-
Rotor Inertia 135 gcm²
-
Weight
-
Peak Current 7 A
-
Length "A"
-
Rated Torque
-
Rated Voltage 24 V
Dimensions

Downloads
Certificates
Knowledge Base
Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors)....
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.