DF45S024050-A –  Brushless DC motor with integrated connectors

Volume Discount

1 - 4
€ 56,60
5 - 9
€ 53,77
10+
€ 50,94

Availability

  • 3 in Stock
  • More articles available after 8/Dec/2021.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Rated Current 1.58 A
  • Line to Line Inductance 0.59 mH
  • Torque Constant 3.55 Ncm/A
  • Motor Connection PCB 
  • Peak Torque
  • Rated Power 30 W
  • Rated Speed 5000 rpm
  • Size
  • Line to Line Resistance 1.42 Ohm
  • Rotor Inertia 99 gcm²
  • Weight
  • Peak Current 4.8 A
  • Length "A"
  • Rated Torque
  • Rated Voltage 24 V

Dimensions

DF45-A
Creation in progress ...

Torque Curves

 

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors)....
More details

Accessories

ZK-JST-PHR-6-0.3M Hall cable DF45, 0.3m € 4,90
ZK-JST-VHR-5N-0.3M Motor cable DF45, 0.3m € 5,40
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.