SMCI36-L –  Stepper and BLDC motor controller

For new designs we recommend the  C5-E controllers.

Availability

  • 7 in Stock

Technical Data

  • Interface RS485 
  • Rated Current (RMS) 2.2 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range 0 °C - 40 °C
  • Operating Voltage 12 VDC - 72 VDC
  • Peak Current (RMS) 3.3 A
  • Firmware Generation V1 
  • Type of Digital Inputs 5 V 
  • Type of Analog Input -10 - +10 V 
  • Type of Digital Output open-drain (30 V max.) 
  • Encoder Signal Type incremental 
  • Weight 0.11 kg

Dimensions

SMCI36

Knowledge Base

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24 V control signals. In motor controllers/drives with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be a time-consuming process), the following interference-suppression circuit can be provided at each input in...
More details
The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please don't exceed the maximum switching current or the maximum voltage of the selected controller/drive. You can find this information in the product manual.  SMCI35:  A load/PLC cannot be connected with this controller.
More details

Accessories

ZK-RS485-USB Converter cable RS485-USB € 76,30
Z-K10000/100 Capacitor € 19,90
ZK-WEDS-300-S-SMCI35 Encoder cable WEDS, 0.3m € 21,90
ZK-ZHR5-90 Enc.-/Hall-Kabel 0.09m € 3,50
ZK-ZHR6-500 IO cable, 0.5m € 5,90
ZK-SMCI35-LD Converter cable encoder € 43,60

Order

Order information

€ 183,90

Quantity Discount

  • 5 - 9 € 174,70
  • 10+ € 165,51

Availability

  • 7 in Stock