L3518S1204-T6X1 – Non-captive linear actuator – NEMA 14
Technical Data
-
Size
-
Force 240 N
-
Current per Winding 1.2 A
-
Thread Lead
-
Resistance per Winding 1.85 Ohm
-
Socket Length "L"
-
Length "A"
-
NEMA 14
-
Speed 22 mm/s
-
Thread Diameter
-
Resolution 5 µm/step
-
Inductance per Winding 2 mH
-
Max. Axial Play ±0.05 mm
-
Weight
Dimensions

Force-Velocity Curve
|
||
---|---|---|
Downloads
Certificates
Accessories
SCREW-ABA-TJBA-200 | Lead screw with trapezoidal thread | € 13,20 |
|
SCREW-ABA-TJBA-300 | Lead screw with trapezoidal thread | € 17,30 |
|
SCREW-AAA-TJBA-1000 | Lead screw with trapezoidal thread | € 67,40 |
|
NANOLUBE-50G | Bearing grease | € 16,30 |
|
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.