Categories for Motor controllers / drives for BLDC and stepper motors

C5 – Open-loop stepper motor controller

Controller for openloop operation of stepper motors with a size of NEMA 17 to NEMA 34. Control via clock-direction or through speed or position specification via the analog input. Quick and simple…
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 6 A
  • Corresponding Motors Stepper Motors 
  • Interface USB, IO (clock direction; analog) 

C5-E – Motor controllers for CANopen, EtherCAT, EtherNet/IP, USB or Modbus RTU/TCP

Controller/drive for brushless DC motors and stepper motors with a flange size from NEMA 17 to NEMA 34. Available in a low-current version with 6 A rated current/6 A peak current and in a…
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A - 10 A
  • Peak Current (RMS) 6 A - 30 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Interface Modbus RTU, USB, IO (clock direction; analog), CANopen, EtherNet/IP, EtherCAT, Modbus TCP 

CL3-E – Motor controller for CANopen, Modbus RTU or USB

Controller/drive for brushless DC motors and stepper motors with a flange size of up to NEMA 23. Due to its small size (40 x 60 mm), this board is ideally suited for integration into devices such as…
  • Operating Voltage 12 VDC - 24 VDC
  • Rated Current (RMS) 3 A
  • Peak Current (RMS) 3 A - 6 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Interface CANopen, Modbus RTU, USB, IO (clock direction; analog) 

N5 – Motor controllers for CANopen, EtherCAT, EtherNet/IP or Modbus RTU/TCP

Universal controller/drive for brushless DC motors and stepper motors. Available in a low-current version with 12-72 V operating voltage and 10 A rated current/10 A peak current as well as in a…
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 10 A - 18 A
  • Peak Current (RMS) 10 A - 40 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Interface EtherCAT, CANopen, EtherNet/IP, Modbus TCP, Modbus RTU 

CL4-E – Motor controller for CANopen, Modbus RTU or USB

High-performance controller/drive for brushless DC motors and stepper motors. Available in a low-current version with 3 A rated current/6 A peak current and in a high-current version with 6 A rated…
  • Operating Voltage 12 VDC - 58 VDC
  • Rated Current (RMS) 3 A - 6 A
  • Peak Current (RMS) 6 A - 18 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Interface CANopen, Modbus RTU, USB, IO (clock direction; analog) 

NP5 – Motor controller for CANopen, EtherCAT, Modbus RTU or SPI

Fieldbus-capable controller/drive for small BLDC and stepper motors. By means of a PCI Express connector, this plug-in controller can be integrated in a customer-specific board quickly and easily.…
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 10 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Interface Modbus RTU, CANopen, EtherCAT, SPI 

Motor controllers / drives for BLDC and stepper motors Product List

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }} {{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }} {{ curve.calculateValueAtPoint(dataRow) }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show