L3518S1204-T6X1-A50 – Captive linear actuator – NEMA 14
Technical Data
-
Size
-
Force 240 N
-
Current per Winding 1.2 A
-
Thread Lead
-
Resistance per Winding 1.85 Ohm
-
Stroke Length "X"
-
Length "A"
-
NEMA 14
-
Speed 22 mm/s
-
Thread Diameter
-
Resolution 5 µm/step
-
Max. Axial Play ±0.05 mm
-
Length "B"
-
Weight
Dimensions

Force-Velocity Curve
|
||
---|---|---|
Downloads
Certificates
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.