L35-A – Captive linear actuator – NEMA 14
Compact linear actuator with 35 mm flange. The integrated linear guide permits high-precision feeding without additional mechanical components thanks to a movable polygon profile.
- Extremely high positioning speed
- Short positioning time
- High thrust
Nanotec also offers motor controllers/drives that can be matched with this linear actuator. To add an encoder, use the configure option after selecting an actuator.
The L35-A can be combined with these encoders: NOE2-05-B10, NOE2-05-K10, NOE2-24-B10, NOE2-24-K10
Please note:
The force and output power ratings listed in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values. Moving against fixed limit stops should be avoided.