ASB87S048030-ENM – Brushless DC motor with protection class IP65 – NEMA 34

NEMA 34 BLDC motor (86 mm) with protection class IP65 (except shaft output). This motor requires no additional Hall sensors and is therefore extremely fail-safe. The reference signal is synchronous to the hall phase for even more exact positioning. For higher torques and a wider performance range Nanotec offers planetary gearboxes with an identical construction.
Availability
- 13 in Stock
Technical Data
-
NEMA 34
-
Rated Power 250 W
-
Rated Torque
-
Rated Current 6.25 A
-
Torque Constant 11.2 Ncm/A
-
Line to Line Resistance 0.34 Ohm
-
IP-Protection Motor
-
Encoder Type incremental
-
Length "A"
-
Brake
-
Size
-
Rated Voltage 48 V
-
Peak Torque
-
Rated Speed 3000 rpm
-
Rotor Inertia 800 gcm²
-
Line to Line Inductance 1 mH
-
Encoder
-
Operating Voltage (Encoder) 5 V
-
Weight 1.85 kg
-
Encoder Resolution 1024 CPR
Dimensions

Downloads
Certificates
Knowledge Base
Accessories
ZK-M12-12-2M-1-AFF | Encoder cable straight, 2m | € 32,40 |
|
ZK-M12-12-2M-2-PADP | Encoder cable angled, 2m | € 33,80 |
|
ZK-TW-7-2M | Motor cable straight, 2m | € 120,60 |
|
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.