GPLL40-4 – Economy planetary gearboxes

Availability
- 141 in Stock
- More pieces preordered, potentially available on request
Technical Data
-
Reduction Ratio 4
-
Max. Output Torque 1.5 Nm
-
Max. Backlash 180 ´(arc minutes)
-
Flange Length L1 5 mm
-
Service Life 1000
-
Operating Temperature -10 to +80 °C
-
Admissible Axial Shaft Load 30 N
-
Rated Output Torque 0.5 Nm
-
Efficiency 80 %
-
Length "L"
-
Weight 0.191 kg
-
For Motor Size NEMA 17
-
Max. Input Speed 9000 rpm
-
Admissible Radial Shaft Load 50 N
Dimensions

Downloads
Certificates
Order & Configure
Configure
To use this article in a configuration, please select a matching motor or linear driver first and start the configurator there.