NTS-24V-40A —  Switch-Mode Power Supply

Availability

  • 2 in Stock

Technical Data

  • Input Voltage 340...550VAC 3ph. 
  • Output Current 40 A
  • Input Current (Cold Start) 50 A
  • Weight 3.3 kg
  • Certifications CE/UL/TÜV 
  • Fastening Type DIN carrying rail TS-35/7.5 or 15 
  • Output Voltage 24 V
  • Power Output 960 W
  • Length "L"
  • Safety soft start 
  • Type of Connection screw clamps 
  • Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature 

Dimensions

NTS-24V-5A/-3.2A; NTS-48V-2.5A

Order

Order information

€ 303.30

Quantity Discount

  • 5 - 9 € 272.97
  • 10+ € 257.80

Availability

  • 2 in Stock