NTS-24V-20A —  Switch-Mode Power Supply

Availability

  • 0 in Stock
  • More articles available after 3/Jun/2019. Larger quantities on request.

Technical Data

  • Input Voltage 90...132/180...264 VAC 254...370 VAC 
  • Output Current 20 A
  • Input Current (Cold Start) 40 / 230 VAC A
  • Weight 2.6 kg
  • Certifications CE/UL/TÜV 
  • Fastening Type DIN carrying rail TS-35/7.5 or 15 
  • Output Voltage 24 V
  • Power Output 480 W
  • Length "L"
  • Safety soft start 
  • Type of Connection screw clamps 
  • Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature 

Dimensions

NTS-24V-5A/-3.2A; NTS-48V-2.5A

Order

Order information

€ 156.20

Quantity Discount

  • 5 - 9 € 140.58
  • 10+ € 132.77

Availability

  • 0 in Stock
  • More articles available after 3/Jun/2019. Larger quantities on request.