NTS-12V-3,5A –  Switch-Mode Power Supply

Availability

  • 1 in Stock

Technical Data

  • Input Voltage 85-264 VAC; 120-370 VDC 
  • Output Current 3.5 A
  • Length "L"
  • Safety
  • Type of Connection screw clamps 
  • Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature 
  • Output Voltage 12 V
  • Power Output 42 W
  • Weight 0.31 kg
  • Certifications CE/UL/TÜV 
  • Fastening Type DIN carrying rail TS-35/7.5 or 15 

Dimensions

NTS-12V-3_5A

Downloads


Order

Order information

€ 27,10

Volume Discount

  • 5 - 9 € 24,39
  • 10+ € 23,03

Availability

  • 1 in Stock