Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

Charging Capacitor - for SMC and PDx-l

Description
Dimensions
Documentation

Charging capacitors are required on final output stages or Plug & Drive stepper motors parallel to the operating voltage so that the admissible voltage is not exceeded during the braking process.

Z-K10000-100

Z-K4700-50

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Capacity Max. Operating Voltage Temperature Range Options Price Basket
μF V °C
Z-K4700/50
Click to open article details
4700 50 -40 to +85 € 4,10

Z-K4700/50 was added to the basket

Data Sheets/3D Data Z-K4700/50

 
Technical Data
Dimensions
Cylindrical aluminum cup, Ø 25 mm, 35 mm length
Capacitance Tolerance
± 20%
Grid Dimensions
10 mm
 
Amount/Price
Z-K4700/50
  • 1-4: € 4,10
  • 5-9: € 3,89
  • 10+: € 3,69
Availability[?]
  • 373 in Stock
 
Z-K10000/100
Click to open article details
10000 100 -40 to +85 € 19,90

Z-K10000/100 was added to the basket

Data Sheets/3D Data Z-K10000/100

 
Technical Data
Dimensions
Cylindrical aluminum cup, Ø 40 mm, 95 mm length
Capacitance Tolerance
± 20%
Grid Dimensions
20 mm
 
Amount/Price
Z-K10000/100
  • 1-4: € 19,90
  • 5-9: € 18,90
  • 10+: € 17,91
Availability[?]
  • 26 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved