NTS-48V-2,5A –  Switch-Mode Power Supply

Availability

  • 0 in Stock

Technical Data

  • Input Voltage 88-132/176-264 VAC; 248-370 VDC 
  • Output Current 2.5 A
  • Length "L"
  • Safety
  • Type of Connection screw clamps 
  • Protective Circuit overload/overvoltage protection, short-circuit proof, over temperature 
  • Output Voltage 48 V
  • Power Output 120 W
  • Weight 0.79 kg
  • Certifications CE/UL/TÜV 
  • Fastening Type DIN carrying rail TS-35/7.5 or 15 

Dimensions

NTS-48V-2_5A

Downloads


Order

Order information

€ 54,10

Volume Discount

  • 5 - 9 € 48,69
  • 10+ € 45,98

Availability

  • 0 in Stock