ZST10-2-200-1 –  Lead screw with trapezoidal thread

Availability

  • 43 in Stock

Technical Data

  • Thread Diameter
  • Corresponding Motors L.....-T10x2 
  • Core Diameter 8.2 mm
  • Max. Axial Play ±0.07 mm
  • Tensile Strength 760 N/mm2
  • Screw Material stainless (not resistant to acid and salt water) 
  • Thread Lead 2 mm
  • with End Machining  
  • Standard Axial Play 0.04 mm
  • Material Number 1.4021 
  • Thread Lead Delay ± 0.1/300 mm travel
  • Screw Length

Dimensions

ZST...

Order

Order information

€ 22,60

Volume Discount

  • 5 - 9 € 21,47
  • 10+ € 20,34

Availability

  • 43 in Stock