ZST3,5-1-200-1 –  Lead screw with trapezoidal thread

Availability

  • 30 in Stock
  • More pieces available after 16/Mar/2021. Available amount on request.

Technical Data

  • Thread Diameter 3.5 mm
  • Corresponding Motors L.....-T3.5x1 
  • Core Diameter 2.3 mm
  • Max. Axial Play ±0.05 mm
  • Screw Straightness 0.2 mm
  • Screw Material stainless (not resistant to acid and salt water) 
  • Screw Length
  • Thread Lead 1 mm
  • with End Machining  
  • Standard Axial Play 0.03 mm
  • Material Number 1.4404 
  • Thread Lead Delay ±0.1/300 mm travel
  • Tensile Strength 760 N/mm2

Dimensions

ZST...

Order

Order information

€ 17,10

Volume Discount

  • 5 - 9 € 16,24
  • 10+ € 15,39

Availability

  • 30 in Stock
  • More pieces available after 16/Mar/2021. Available amount on request.