Damper – For B shaft
The D28, D40 and D56 dampers can be mounted on all stepper motors with a double shaft (size 28-59 mm). Apart from the improved settling time, system resonance is suppressed and vibration and motor noise in the lower speed range are greatly reduced.
In case of device-specific resonance and noise problems, putting the motor into operation is made considerably easier by using a damper.