SMCI33-2 –  Closed-loop stepper motor controller

Volume Discount

  • 1 - 4 € 221,00
  • 5 - 9 € 209,95
  • 10+ € 198,90

Availability

  • 0 in Stock
  • More articles available after 21/Sep/2021.

For new designs we recommend the  C5-E controllers.

Technical Data

  • Interface RS485 
  • Rated Current (RMS) 2 A
  • Matching Motors Stepper Motors 
  • Number of Digital Inputs
  • Number of Digital Outputs
  • Encoder Input  
  • Number of Analog Inputs
  • Brake Output  
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 3 A
  • Temperature Range 0 °C - 40 °C
  • Type of Digital Inputs 5-25 V wide-range 
  • Type of Digital Output open-drain (30 V max.) 
  • Encoder Signal Type incremental 
  • Type of Analog Input -10 - +10 V 
  • Weight

Dimensions

SMCI33

Knowledge Base

The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please don't exceed the maximum switching current or the maximum voltage of the selected controller/drive. You can find this information in the product manual.  SMCI35:  A load/PLC cannot be connected with this controller.
More details
Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24 V control signals. In motor controllers/drives with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be a time-consuming process), the following interference-suppression circuit can be provided at each input in...
More details

Accessories

ZCPHOFK-MC0,5-2  * Connector € 2,30
ZCPHOFK-MC0,5-4  * Motor connector € 4,10
ZCPHOFK-MC0,5-5  * Connector € 4,70
ZCPHOFK-MC0,5-12  * Connector € 9,40
Z-K4700/50 Capacitor € 4,30
ZK-RS485-RS232 Converter cable RS485-RS232 € 99,90
ZK-RS485-USB Converter cable RS485-USB € 90,10
ZK-SMCI-LD Converter cable encoder € 45,10
* Included for SMCI33-2.
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.