SCB6018L4204-B –  Stepper motor with FluxFocus technology – NEMA 24 New

Volume Discount

1 - 4
€ 255,10
5 - 9
€ 242,34
10+
€ 229,59

Availability

  • 0 in Stock
Combine article

Ultra high-torque stepper motor with integrated connector and 60 mm flange. By inserting rare earth magnets between the stator teeth, stray magnetic flux is redirected into the teeth, resulting in a holding torque of up to 3.6 Nm.

The SCB6018 motor comes with a second shaft for mounting an optical or magnetic encoder.

  • Highest torque/size ratio of all NEMA 24 stepper motors on the market
  • Torque improvement over the whole speed range
  • 1.8° step angle
  • Improved efficiency

When you have selected a motor, you will find a matching encoder quickly and easily with the help of our product configurator.

Matching motor controllers: 
C5-E, CL4-E
 

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA 24 
  • Current per Winding 4.2 A
  • Rotor Inertia 840 gcm²
  • Inductance per Winding 2.4 mH
  • Length "A"
  • Shaft end double 
  • Shaft D-shaft 
  • Size
  • Holding Torque
  • Resistance per Winding 0.72 Ohm
  • Resolution 1.8 °/step
  • Weight
  • Shaft Diameter

Dimensions

SCB6018-B
Creation in progress ...

Torque Curves

 
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.