SMC11-2 –  Compact microstep controller

Availability

  • 199 in Stock

Technical Data

  • Step Mode 1/16 
  • Rated Current (RMS) 1.4 A
  • Corresponding Motors Stepper Motors 
  • Number of Digital Inputs
  • Encoder Input  
  • Weight 0.01 kg
  • Operating Voltage 12 VDC - 35 VDC
  • Peak Current (RMS) 2.5 A
  • Firmware Generation V1 
  • Type of Digital Inputs 5 V 
  • Brake Output  
  • Temperature Range   -  

Dimensions

SMC11

Knowledge Base

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24 V control signals. In motor controllers/drives with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be a time-consuming process), the following interference-suppression circuit can be provided at each input in...
More details
The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please don't exceed the maximum switching current or the maximum voltage of the selected controller/drive. You can find this information in the product manual.  SMCI35:  A load/PLC cannot be connected with this controller.
More details

Accessories

Z-K4700/50 Capacitor € 4,10
ZK-SMC11 Cable assembly SMC11, 0.3m € 7,40

Order

Order information

€ 29,70

Quantity Discount

  • 5 - 9 € 28,21
  • 10+ € 26,73

Availability

  • 199 in Stock