STA1418S0304-A –  Stepper motor – NEMA 6
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
Combine article

Very small high-torque stepper motor with 14 mm flange, a step angle of 1.8° and a holding torque of 0.62 Ncm. On account of its small size this motor is ideal for use in applications with space limitations, such as in the medical industry, in lab automation or optical technologies. 

An extensive range of customized shaft and cable versions can be found under Individual Solutions.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • NEMA
  • Current per Winding 0.3 A
  • Rotor Inertia 0.64 gcm²
  • Inductance per Winding 4.2 mH
  • Length "A"
  • Shaft end single 
  • Size
  • Holding Torque
  • Resistance per Winding 21 Ohm
  • Resolution 1.8 °/step
  • Weight
  • Shaft Diameter

Dimensions

STA1418
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}