NMM1-SSI-V11-05-C –  Multiturn encoder

Volume Discount

1 - 4
€ 151,80
5 - 9
€ 144,21
10+
€ 136,62

Availability

  • 0 in Stock
This encoder is only available in combination with a motor and has to be mounted by Nanotec.

The NMM1 magnetic absolute encoder offers a resolution of 17-bit single-turn and 16-bit multi-turn. It is equipped with an SSI interface and designed for Nanotec motors with flange size NEMA 23. 

A Wiegand sensor is embedded that generates enough energy from the movement of the motor shaft to count the revolutions even without external power supply. 

  • Neither battery nor gearbox is necessary, making it maintenance-free
  • Magnetic scanning principle
  • Robust, low-wear and insensitive to dust

Please contact [email protected] to request an individual quotation. 

Technical Data

  • Index  
  • Encoder Signal Type SSI 
  • Shaft Diameter
  • Output Signals SSI 
  • Operating Temperature  -
  • Humidity max. 98% (no condensation) 
  • Line Driver  
  • Encoder Resolution 17 Bit (Single-Turn-Absolut) + 16 Bit (Multi-Turn-Absolut) CPR
  • Operating Voltage (Encoder) 4.75 – 15.00 V
  • Limit Speed 12000 RPM
  • Storage Temperature  -

Dimensions

NMM1-SSI-V11-05-C
Creation in progress ...

Accessories

ZK-JGH-8-500-S Encoder cable NMM1 0.5m € 7,10
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.