Compact Motor Controller with High Performance

The new CL4-E motor controller from Nanotec is characterized by high performance and its compact design. It is suitable for both brushless DC motors and stepper motors and has a peak power of 1050 W. The rated current of this controller is 6 A, additional heat sinks are not required.

The motion controller can be controlled via CANopen and Modbus RTU or programmed for stand-alone operation and be controlled via digital and analog inputs.

The CL4-E is designed for field-oriented control by encoder, Hall sensors, or sensorless. Due to speed and acceleration feed-forward control, it offers significant improvements over PI controllers in terms of reference behavior and dynamics. Additional safety for the tolerances of 48 V battery packs and power supplies is provided by the 58 V operating voltage. The CL4-E controller is easy to parameterize and program with Nanotec’s free Plug&Drive Studio software.

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]

If you would like to receive our press releases and product updates, please email us.

Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.