Compact, low-noise gearboxes for high loads

With the GP56-N series, the Nanotec product line now also includes low-noise planetary gearboxes for brushless DC motors and stepper motors with flange size 56 and 60 mm.

The helical toothing allows the teeth to mesh gradually which results in a smoother transmission of forces so that vibrations and noise are reduced. Because the planetary gears and the ring gear consist of a high-quality, low-wear plastic, the new gearboxes are up to 10 dB quieter than conventional, straight-geared metal gearboxes. 

The gearboxes are available in one- and two-stage versions in nine different reductions between 3:1 and 35:1 and offer an output torque from 1.5 to 11.8 Nm. For use in harsh environments, the gearboxes are protected against penetration by dust and liquids according to IP54.

Thanks to their compact design and high efficiency, the low-noise gearboxes from Nanotec are ideally suited for applications in medical devices and building automation.
 

SHOW PRODUCT