Compact captive linear actuator with 35 mm flange

With the LGA35, Nanotec now offers a captive linear actuator with a particularly compact linear guide and a flange size of 35 mm. The optimized design enables thrust forces of up to 240 N depending on the thread pitch. Two pitches are available as standard: 0.61 mm and 4.88 mm. 

The LGA35 series comes with stroke lengths of 19.05 mm and 36.1 mm. For customized designs, nine further thread pitches up to 9.75 mm and stroke lengths of up to 63.5 mm are available. Optionally these linear actuators can also be ordered with an encoder.

When combined with the motor controllers from Nanotec, the LGA35 can be controlled via fieldbus, clock & direction or analog/digital inputs. If used with an encoder, the driving force can be controlled as well.
 

SHOW PRODUCT

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]

If you would like to receive our press releases and product updates, please email us.