If you would like to receive our press releases and product updates, please email us at [email protected]


Compact external rotor motor for series applications

With the DF32, Nanotec has presented a flat and very compact external rotor motor. The eight-pole brushless DC motor with a diameter of 32 mm and a height of 18 mm achieves a rated power of 7.4 W. In addition to the standard winding for 24 V with a rated speed of 2760 rpm, customized winding variants are also possible for series applications. For this motor, the rotor position feedback is provided by Hall sensors. 

Using a flat ribbon cable, the DF32 can be quickly and compactly connected to a control board in series with a suitable ZIF socket strip. Nanotec offers an additional adapter board for test purposes with normal leads. 

The DF32 is suitable for a wide range of applications and is an extremely economical solution especially for large series. Compared to other external rotor motors, it particularly stands out due to its high power density.

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]