Example Program Rockwell Add-Ons Fieldbus systems & interfaces EtherNet/IP Programming with other software Rockwell This example can be used to set up our controllers with a Rockwell PLC via the Ethernet IP interface. Rockwell and Ethernet are widely used in the packaging industry, among others. Rockwell Add-Ons This program can be used to test positioning and speed modes 4 MB