EtherNet/IP

EtherNet/IP (EtherNet Industrial Protocol) is a real-time Ethernet protocol that is used widely in automation technology. It was developed as an open standard by Allen-Bradley and is now managed by the Open DeviceNet Vendor Association (ODVA).

EtherNet/IP utilizes the basic technology of Ethernet-TCP/IP and the Common Industrial Protocol (CIP) as an application protocol. Compared to other networks, one of the greatest advantages of EtherNet/IP is that it uses standard hardware to connect non-industrial controllers and real-time industrial controllers in a common network infrastructure.

Especially in the US, EtherNet/IP is a commonly used fieldbus in Rockwell and other controllers.

Controllers and motors with EtherNet/IP

Please wait while productfinder is loading ...

{{curve.panelTitle}}

{{axis.legendLabel}}
Torque [Nm] at {{curve.comparePoint | number : 2}} rpm Speed [rpm] at {{curve.comparePoint | number : 2}} Nm
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}

{{curve.panelTitle}}

{{axis.legendLabel}}
Force [N] at {{curve.comparePoint | number : 2}} mm/s Speed [mm/s] at {{curve.comparePoint | number : 2}} N
{{result.title}}
{{dataRow.max_power}}A {{dataRow.voltage}}V {{dataRow.wiring}} {{curve.calculateValueAtPoint(dataRow)}}
How to use the product finder Share results

{{pfinder.totalResults}} Results

Show
Back

Questions? Comments?

Do you have questions or remarks about this article?

Contact support