Motor controller software for BLDC and stepper motors

Our Software Products

Nanotec "Plug & Drive Studio 1": Programming BLDC or stepper motor controllers / drives

Plug & Drive Studio 1

Plug & Drive Studio 1 is a free software for easy commissioning and programming the Nanotec controllers, and tuning the motor.

Nanotec "Plug & Drive Studio 2": Tuning of BLDC motors or stepper motor tuning

Plug & Drive Studio 2

Plug & Drive Studio 2 is a free software for easy commissioning and programming the Nanotec controllers, and tuning the motor.

Nanotec "Plug & Drive Studio 3"

Plug & Drive Studio 3 (BETA)

Plug & Drive Studio 3 comes with an integrated UI Designer which enables users to adapt the interface to different types of applications and user groups.

Easy commissioning with NanoPro! For brushless DC and stepper motors

NanoPro

The free NanoPro software lets you commission a stepper motor or brushless DC servo motor with integrated controller within just a few minutes.

Store complete sequence programs for controllers and drives. Nanotec brushless DC and stepper motors

NanoJ Easy

Using NanoJ Easy, complete sequence control programs can be stored. The programming manual provides an introduction to NanoJ Easy V1.04.

Nanolib: Library for software integration of controllers and drives. Nanotec brushless DC and stepper motors

NanoLib

NanoLib is a software library intended to facilitate the integration of Nanotec’s motor controllers/drives into your software applications.