Motion Control Company | NANOTEC

Innovations

Flat external rotor motor

The DFA90 motor has a rated power of up to 170 W and comes with two different windings for 24 and 48 V. The 22-pole construction ensures smooth operation at low speeds.

Stepper with FluxFocus technology

Due to Nanotec’s new FluxFocus technology, the SCB56 motor achieves the highest torque/size ratio of all standard NEMA 23 stepper motors on the market. Its max. holding torque is 3.3 Nm.

BLDC replaces AC servo

With a rated power of up to 400 W, the BLDC motors of the APBA60 series match the power of AC servos with 60 mm flange. They are rated IP65 and come with encoder or with encoder and brake.

External rotor motor with IP54 rating

With its diameter of 68 mm and a rated power of 110 W, the DFA68 brushless DC outrunner motor from Nanotec is ideal for use in small spaces. It comes with digital Hall sensors and a 24 V winding.

Actuators with more thrust

An improved stator geometry and optimized magnetic materials have resulted in the development of a new line of linear actuators with a significantly higher torque and more thrust.

High-torque gearboxes

For applications that require a high torque, Nanotec offers planetary gearboxes in one- and two-stage versions with mounting flanges for all compatible brushless DC and stepper motors.

High-performance motor controller

The CL4-E motor controller is characterized by high performance and compact design. It has a peak power of 1050 W and operates at 58 V. Additional heat sinks are not required.

Job openings

We look forward to hearing from you even if we are not currently advertising a position that matches your skills.

Webinar

The webinar takes an in-depth look at smart servo steppers and smart brushless servos, presenting a product comparison to help you make an informed decision. Now available on-demand!

Scholarship program

As one of the sponsors of the German scholarship program ‘Deutschlandstipendium’, Nanotec supports high-achieving and committed students every year.

Motor configurator

Our configurator will help you customize your motor with encoder, brake or gearbox within one minute. Simply select a motor and click on CONFIGURE.

Automated Steering

The Driverless team of High-Octane Motorsports e.V. from the University of Erlangen-Nuremberg converted a standard go-cart into an autonomous driving vehicle in one year.

About Nanotec

Nanotec Electronic GmbH & Co. KG headquartered in Feldkirchen near Munich/Germany specializes in high-performance drive solutions. We manufacture a broad range of integrated motors, brushless DC motors and stepper motors as well as controllers/drives and linear actuators that are used in automation systems, laboratory automation, medical engineering, the packaging industry and semiconductor production.

Together with subsidiaries in Changzhou/China, Varna/Bulgaria and Stoneham, MA/USA, more than 200 employees provide expert technical support and help our customers all over the world select the best motion control solution for their application.

MORE DETAILS

 

 

 

 

 

News by mail

Get product announcements, software updates and information on the latest company developments by email.

 

SIGN UP